ROHM Product Detail

Not Recommended for New Designs RFN5TF8S
Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RFN5TF8SC9
Package | TO-220NFM (2PIN)
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 0
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

800

Reverse Voltage VR[V]

800

Average Rectified Forward Current IO[A]

5

Forward Voltage VF(Max.)[V]

2.1

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

800

trr(Max.)[ns]

40

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Features:

・TO-220 package product.
・High efficiency and high reliability.
X

Most Viewed