RFN4RSM2S (New)
200V 4A 13ns, TO-277A, Ultra Fast Recovery Diode

RFN4RSM2S is a silicon epitaxial planar type ultra fast recovery diode featuring low VF and low switching loss. Ideal for general rectification applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RFN4RSM2STL1
Status | Recommended
Package | TO-277GE
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-277A

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

4

IFSM[A]

80

Forward Voltage VF(Max.)[V]

0.93

IF @ Forward Voltage [A]

4

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

200

trr(Max.)[ns]

13

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

4.6x6.5 (t=1.2)

Find Similar

Features:

  • Low forward voltage
  • Low switching loss
  • High current overload capacity
X

Most Viewed