ROHM Product Detail

RFN3LB4S
400V 3A 22ns, DO-214AA(SMB), Super Fast Recovery Diode

RFN3LB4S is a silicon epitaxial planar type super fast recovery diode featuring low VF and low switching loss. Ideal for general rectification applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFN3LB4STBR1
Status | Recommended
Package | SMBP
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

DO-214AA (SMB)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

400

Reverse Voltage VR[V]

400

Average Rectified Forward Current IO[A]

3

IFSM[A]

55

Forward Voltage VF(Max.)[V]

1.3

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

400

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.34x3.62 (t=2.45)

Find Similar

Features:

  • Small power mold type
  • Low forward voltage
  • Low switching loss
X

Most Viewed