RFN2LB4S
400V 2A 22ns, DO-214AA(SMB), Super Fast Recovery Diode
RFN2LB4S
400V 2A 22ns, DO-214AA(SMB), Super Fast Recovery Diode
RFN2LB4S is a silicon epitaxial planar type super fast recovery diode featuring low VF and low switching loss. Ideal for general rectification applications.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
DO-214AA (SMB)
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
400
Reverse Voltage VR[V]
400
Average Rectified Forward Current IO[A]
2
IFSM[A]
55
Forward Voltage VF(Max.)[V]
1.25
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current [V]
400
trr(Max.)[ns]
30
IF @ trr [mA]
500
IR @ trr [A]
1
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5.34x3.62 (t=2.45)
Features:
- Small power mold type
- Low forward voltage
- Low switching loss