ROHM Product Detail

RFL60TZ6S
650V 60A, TO-247-2L, Ultra Soft Recovery Type, Ultra Fast Recovery Diode

RFL60TZ6S is a silicon epitaxial planar type ultra fast recovery diode featuring low VF and soft recovery. Ideal for general rectification applications and PFC (discontinuous current mode) applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFL60TZ6SGC13
Status | Recommended
Package | TO-247GE-2L
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-247-2L

Number of terminal

2

VRM[V]

650

Reverse Voltage VR[V]

650

Average Rectified Forward Current IO[A]

60

IFSM[A]

320

Forward Voltage VF(Max.)[V]

1.5

IF @ Forward Voltage [A]

60

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

650

trr(Max.)[ns]

75

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

20.95x15.94 (t=5.22)

Find Similar

Features:

  • Fast recovery / Ultra soft recovery type
  • Low forward voltage
  • High current overload capacity

Supporting Information

 

Background

In recent years, more effective use of electricity is necessary to cope with the rise in global power consumption. This is especially true for white goods and industrial equipment that handle large amounts of power such as EV charging stations. These require not only high electrical efficiency but also reducing workload for noise countermeasures in circuit design. In response, ROHM developed diodes that combine low VF for more efficient operation with fast trr characteristics that provide less loss and ultra-low noise during switching OFF.

V<sub>F</sub> and trr Characteristics Comparison Map
Noise Performance Comparison Waveforms

Applications

・PFC (Power Factor Correction) circuits in air conditioners, washers, refrigerators, etc.
・Secondary rectifier circuits in EV charging stations and the like
・Inverter circuits in machine tool robots, compressors, etc.
・Power supplies for servers, base stations, and more.

Circuit (Topology) Examples

Topology Selection

When designing power supply circuits, it is necessary to select a circuit configuration (topology) that matches the required specifications for input/output voltages, power, isolation, and other factors.
ROHM offers a selection page that recommends the optimum products for various topologies.
https://www.rohm.com/topology

X

Most Viewed