ROHM Product Detail

Not Recommended for New Designs RF601T2DNZ
Super Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RF601T2DNZC9
Package | TO-220FN (3PIN)
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

6

Forward Voltage VF(Max.)[V]

0.93

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

trr(Max.)[ns]

25

IF @ trr [mA]

0

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Reference Design / Application Evaluation Kit

 
X

Most Viewed