ROHM Product Detail

RF081MM2S
Super Fast Recovery Diode

RF081MM2S is silicon epitaxial planar type Standard Fast Recovery Diode.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RF081MM2STR
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

0.8

Forward Voltage VF(Max.)[V]

0.95

IF @ Forward Voltage [A]

0.8

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

trr(Max.)[ns]

25

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.5x1.6 (t=0.9)

Find Similar

Features:

· Low forward voltage
· Low switching loss

Similar Products

 

Different Grade

RF081MM2STF   Grade| Automotive StatusRecommended

X

Most Viewed