ROHM Product Detail

RF071LAM4S
Super Fast Recovery Diode

RF071LAM4S is a super fast recovery diode with low forward voltage and low switching loss, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF071LAM4STR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 9 Years

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

400

Reverse Voltage VR[V]

400

Average Rectified Forward Current IO[A]

1

Forward Voltage VF(Max.)[V]

1.25

IF @ Forward Voltage [A]

0.7

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

trr(Max.)[ns]

25

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Find Similar

Features:

  • Low forward voltage
  • Low switching loss
  • High current overload capacity

Similar Products

 

Different Grade

RF071LAM4STF   Grade| Automotive Status|  Recommended

Reference Design / Application Evaluation Kit

 
X

Most Viewed