ROHM Product Detail

RF052VAM2S
200V 0.5A 11ns, SOD-323HE, Super Fast Recovery Diode

RF052VAM2S is a silicon epitaxial planar type super fast recovery diode featuring low VF and high speed switching. Ideal for High frequency rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF052VAM2STR
Status | Recommended
Package | TUMD2M
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

6

Forward Voltage VF(Max.)[V]

0.98

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

trr(Max.)[ns]

25

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.4 (t=0.8)

Find Similar

Features:

  • Small mold type (TUMD2M)
  • High speed switching
  • Low VF
X

Most Viewed