ROHM Product Detail

Not Recommended for New Designs RF04UA2D
Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RF04UA2DTR
Package | TSMD6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Dual Line (Alt.)

Package Code

SOT-457T

Package(JEITA)

SC-95

Mounting Style

Surface mount

Number of terminal

6

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

0.4

Forward Voltage VF(Max.)[V]

0.98

IF @ Forward Voltage [A]

0.2

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

trr(Max.)[ns]

25

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

・Small, mold type.(TSMD6)
・High-speed switching and high reliability.
X

Most Viewed