ROHM Product Detail

RFNL10BM6SFH
600V 10A, TO-252, Single Super Fast Recovery Diode for Automotive

RFNL10BM6SFH is the silicon epitaxial planar type Fast Recovery Diode with ultra low forward voltage and low switching loss, suitable for general rectification or PFC (DCM : Discontinuous Current Mode).

Product Detail

 
Part Number | RFNL10BM6SFHTL
Status | Recommended
Package | TO-252
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-252 (DPAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

10

Forward Voltage VF(Max.)[V]

1.25

IF @ Forward Voltage [A]

8

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

65

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.1x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Ultra low forward voltage
  • Low switching loss
  • High current overload capacity
X

Most Viewed