RFN5BM3SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)

RFN5BM3SFH is the silicon epitaxial planar type Fast Recovery Diode.

Product Detail

 
Part Number | RFN5BM3SFHTL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-252 (DPAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

350

Reverse Voltage VR[V]

350

Average Rectified Forward Current IO[A]

5

IFSM[A]

50

Forward Voltage VF(Max.)[V]

1.5

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

350

trr(Max.)[ns]

30

IF @ trr [mA]

500

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low switching loss
  • High current overload capacity
X

Most Viewed