RFN20TJ6SFHG
Super Fast Recovery Diode (AEC-Q101 Qualified)

RFN20TJ6SFHG is low VF, low switching loss, suitable for general rectification.

Product Detail

 
Part Number | RFN20TJ6SFHGC9
Status | Active
Package | TO-220ACFP
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-220

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

20

IFSM[A]

150

Forward Voltage VF(Max.)[V]

1.55

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

60

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.2x15.05 (t=4.6)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low forward voltage
  • Low switching loss
  • High current overload capacity

Similar Products

 

Different Grade

RFN20TJ6S   Grade| Standard StatusActive
X

Most Viewed