RFN20NS4SFH
Fast Recovery Diode (AEC-Q101 Qualified)

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Product Detail

 
Part Number | RFN20NS4SFHTL
Status | Active
Package | TO-263AB (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

430

Reverse Voltage VR[V]

430

Average Rectified Forward Current IO[A]

20

IFSM[A]

100

Forward Voltage VF(Max.)[V]

1.55

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

430

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x9 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Power mold type
・Low VF and high-speed switching.

Similar Products

 

Different Grade

RFN20NS4S   Grade| Standard StatusActive
X

Most Viewed