RFN10RSM2STF (New)
200V 10A 15ns, TO-277A, Ultra Fast Recovery Diode for Automotive

RFN10RSM2STF is a silicon epitaxial planar type ultra fast recovery diode featuring low VF and low switching loss. Ideal for general rectification applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RFN10RSM2STFTL1
Status | Recommended
Package | TO-277GE
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-277A

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

10

IFSM[A]

130

Forward Voltage VF(Max.)[V]

0.96

IF @ Forward Voltage [A]

10

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

200

trr(Max.)[ns]

15

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

4.6x6.5 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low forward voltage
  • Low switching loss
  • High current overload capacity
X

Most Viewed