ROHM Product Detail

RFC02MM2STF
Super Fast Recovery Diode

RFC02MM2STF is the high reliability automotive fast recovery diode, suitable for General rectification.

Product Detail

 
Part Number | RFC02MM2STFTR
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

0.5

Forward Voltage VF(Max.)[V]

0.95

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

200

trr(Max.)[ns]

35

IF @ trr [mA]

0

IR @ trr [A]

0.2

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.5x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low forward voltage
  • Low capacitance
  • High speed switching

Similar Products

 

Different Grade

RFC02MM2S   Grade| Standard Status|  Recommended

X

Most Viewed