RF601BM2DFH
Super Fast Recovery Diode (AEC-Q101 Qualified)

RF601BM2DFH is the silicon epitaxial planar type Fast Recovery Diode.

Product Detail

 
Part Number | RF601BM2DFHTL
Status | Recommended
Package | TO-252M
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

6

Forward Voltage VF(Max.)[V]

0.93

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

trr(Max.)[ns]

25

IF @ trr [mA]

500

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Cathode common dual type
  • Low switching loss
  • Low forward voltage

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed