ROHM Product Detail

RF305BM6SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)

RF305BM6SFH is the silicon epitaxial planar type Fast Recovery Diode.

Product Detail

 
Part Number | RF305BM6SFHTL
Status | Recommended
Package | TO-252M
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

3

Forward Voltage VF(Max.)[V]

1.7

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

30

IF @ trr [mA]

500

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low switching loss
  • Low forward voltage
X

Most Viewed