ROHM Product Detail

VS4V5BU1QS
RASMID™ Series - Transient Voltage Suppressor

VS4V5BU1QS is the TVS diode which is ideal for I/F protection in electronic devices and 0402(1006)-size. Low clamping voltage and high surge resistance provide superior protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS4V5BU1QST18R
Status | Active
Package | SMD1006
Packing Type | Taping
Unit Quantity | 18000
Minimum Package Quantity | 18000
RoHS | Yes

Specifications:

Package Code

SOD-882 (DSN1006-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

PPP @ 8/20us (Max.) [W]

600

Configuration

Bidirectional

# of protection line

1

VRWM [V]

4.5

VBR (Min.) [V]

5.3

VBR (Max.) [V]

6.5

Tj[℃]

150

Capacitance [pF]

100

IR (Max.) [uA]

1

VCL @ IPP 8/20us (Max.) [V]

12

IPP 8x20us (Max.) [A]

50

VESDIEC61000-4-2 [kV]

±30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.23)

Find Similar
X

Most Viewed