ROHM Product Detail

VS12VUD1HS
RASMID™ Series, Uni-directional, Ultra Small TVS for Mobile Device

VS12VUD1HS is a TVS diode that is extremely small 0603-size (0201 inch) but has high ESD immunity and transient current capability. Ideal for ESD protection of wireless earphones and headsets, smart watch, mobile equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS12VUD1HST15R
Status | Active
Package | SMD0603B
Packing Type | Taping
Unit Quantity | 15000
Minimum Package Quantity | 15000
RoHS | Yes

Specifications:

Package Code

SOD-962 (DSN0603-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

PPP @ 8/20us (Max.) [W]

129

Configuration

Unidirectional

# of protection line

1

VRWM [V]

12

VBR (Min.) [V]

12.2

VBR (Max.) [V]

13.8

Capacitance [pF]

40

IR (Max.) [uA]

0.1

VCL @ IPP 8/20us (Max.) [V]

21.5

IPP 8x20us (Max.) [A]

6

VESDIEC61000-4-2 [kV]

20

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x0.3 (t=0.29)

Find Similar

Features:

  • High reliability
  • Uni-directional ESD protection
  • ESD protection level ±8kV (IEC61000-4-2 Contact)
  • Ultra small 0603 size
  • Dimension tolerance±10um
X

Most Viewed