ROHM Product Detail

UDZUV5.6B
3.3V, UMD2, Transient Voltage Suppressor

UDZUV5.6B is a TVS diode which is ideal for ESD protection in electronic devices. This high surge resistance provide superior protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UDZUVTE-175.6B
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package(JEITA)

SC-90A

Package Code

SOD-323FL

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

Configuration

Single

# of protection line

1

VRWM [V]

3.3

Tj[℃]

150

Capacitance [pF]

8

IR (Max.) [uA]

1

VESDIEC61000-4-2 [kV]

±8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Find Similar

Features:

  • High reliability
  • Small mold type

Similar Products

 

Different Grade

UDZUVFH5.6B   Grade| Automotive StatusRecommended

X

Most Viewed