ROHM Product Detail

RSAC16CM
Transient Voltage Suppressor

RSAC16CM is planar low capacitance TVS diode in a small mold SOD-923 package designed for the surge protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSAC16CMT2R
Status | Recommended
Package | VMN2M
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOD-923

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Configuration

Bidirectional

# of protection line

1

VRWM [V]

12

VBR (Min.) [V]

16.49

VBR (Max.) [V]

17.51

Tj[℃]

150

Capacitance [pF]

0.3

IR (Max.) [uA]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low capacitance
X

Most Viewed