ROHM Product Detail

RESD5U2MAFA
5V 25W, DFN1006-3, Transient Voltage Suppressor

RESD5U2MAFA is TVS Diode for surge protection, earphones(TWS), and wearables.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RESD5U2MAFAT2LB
Status | Recommended
Package | DFN1006-3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOT-883 (DFN1006-3)

Mounting Style

Surface mount

Number of terminal

3

PPP @ 8/20us (Max.) [W]

25

Configuration

A-Common

# of protection line

2

VRWM [V]

5

VBR (Min.) [V]

6.47

VBR (Max.) [V]

7.14

Tj[℃]

150

Capacitance [pF]

7.5

IR (Max.) [uA]

0.1

IPP 8x20us (Max.) [A]

2

VESDIEC61000-4-2 [kV]

±7.5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Find Similar

Features:

  • Ultla small package(DFN1006-3)
  • 2-Line protection
  • Low capacitance(7.5pF typ.)
X

Most Viewed