ROHM Product Detail

RESD3V3BAED (New)
3.3V, SOD-962, 0.22pF, Bidirectional, Ultra-Low Capacitance ESD Protection Diode / TVS

RESD3V3BAED is Ultra-Low Capacitance ESD Protection Diode for earphones (TWS) and wearables.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RESD3V3BAEDB15R
Status | Recommended
Package | DSN0603-2J
Packing Type | Taping
Unit Quantity | 15000
Minimum Package Quantity | 15000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOD-962 (DSN0603-2)

Mounting Style

Surface mount

Number of terminal

2

Configuration

Bidirectional

# of protection line

1

VRWM [V]

3.3

VBR (Min.) [V]

8

Tj[℃]

150

Capacitance [pF]

0.22

IR (Max.) [uA]

0.01

IPP 8x20us (Max.) [A]

6

VESDIEC61000-4-2 [kV]

15

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x0.3 (t=0.3)

Find Similar

Features:

  • Bidirectional ESD Protection for 1 Line
  • Ultra-Low Capacitance: 0.22 pF (Typical)
  • Low ESD Clamping Voltage
  • IEC61000-4-2 Level 4 ESD Protection
  • Ultra-Low Leakage Current: 10 nA (Maximum)
  • Ultra-Small SMD Package (0.60×0.30×0.28)

Videos & Catalogs

 
Loading...
X

Most Viewed