ROHM Product Detail

RESD1CANY
24V Transient Voltage Suppressor

RESD1CANY is the TVS diode which is ideal for ESD Protection or CAN bus protection in electronic devices. This high surge resistance provide superior protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RESD1CANYT116
Status | Active
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

225

PPP @ 8/20us (Max.) [W]

350

Configuration

Bidirectional

# of protection line

2

VRWM [V]

24

VBR (Min.) [V]

26.2

VBR (Max.) [V]

32

Tj[℃]

150

Capacitance [pF]

30

IR (Max.) [uA]

0.1

VCL @ IPP 8/20us (Max.) [V]

44

IPP 8x20us (Max.) [A]

8

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

RESD1CANYFH   Grade| Automotive StatusActive

X

Most Viewed