ROHM Product Detail

ESD6V8FM (New)
5V, 200W, Bi-Directional, Transient Voltage Suppressor

ESD6V8FM is a TVS diode which is ideal for ESD protection in electronic devices. This high surge resistance provide superior protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | ESD6V8FMT106
Status | Recommended
Package | UMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package(JEITA)

SC-70

Package Code

SOT-323

Mounting Style

Surface mount

Number of terminal

3

PPP @ 8/20us (Max.) [W]

200

Configuration

Bidirectional

# of protection line

2

VRWM [V]

5

VBR (Min.) [V]

6.12

VBR (Max.) [V]

7.48

Tj[℃]

150

Capacitance [pF]

25

IR (Max.) [uA]

0.5

VCL @ IPP 8/20us (Max.) [V]

17

IPP 8x20us (Max.) [A]

12

VESDIEC61000-4-2 [kV]

±30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Features:

  • High reliability
  • Small mold type
X

Most Viewed