ROHM Product Detail

ESD27VFM (New)
24V, 130W, Bi-Directional, Transient Voltage Suppressor

ESD27VFM is a TVS diode which is ideal for ESD protection in electronic devices. This high surge resistance provide superior protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | ESD27VFMT106
Status | Recommended
Package | UMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package(JEITA)

SC-70

Package Code

SOT-323

Mounting Style

Surface mount

Number of terminal

3

PPP @ 8/20us (Max.) [W]

130

Configuration

Bidirectional

# of protection line

2

VRWM [V]

24

VBR (Min.) [V]

26.54

VBR (Max.) [V]

29.33

Tj[℃]

150

Capacitance [pF]

8

IR (Max.) [uA]

0.1

VCL @ IPP 8/20us (Max.) [V]

45

IPP 8x20us (Max.) [A]

3

VESDIEC61000-4-2 [kV]

±30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Features:

  • High reliability
  • Small mold type
X

Most Viewed