ROHM Product Detail

RUP1301UMFH (New)
300W, 15A, SOT-323FL, Automotive Transient Voltage Suppressor

RUP1301UMFH is high reliability TVS Diode which is AEC-Q101 qualified, for surge protection.

Product Detail

 
Part Number | RUP1301UMFHTL
Status | Active
Package | UMD3F
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package(JEITA)

SC-85

Package Code

SOT-323FL

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

250

PPP @ 8/20us (Max.) [W]

300

Configuration

Series Connection

# of protection line

2

Tj[℃]

150

Capacitance [pF]

0.68

IR (Max.) [uA]

0.1

IPP 8x20us (Max.) [A]

15

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
X

Most Viewed