ROHM Product Detail

RESD5V0BASAFH (New)
5V, SOD-882, 0.24pF, Bidirectional, Ultra-Low Capacitance ESD Protection Diode / TVS (AEC-Q101 Qualified)

RESD5V0BASAFH is Ultra-Low Capacitance ESD Protection Diode.Ideal for ADAS/ AD camera applications.

Product Detail

 
Part Number | RESD5V0BASAFHT2RB
Status | Recommended
Package | DFN1006-2W (Wettable Flank)
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOD-882 (DFN1006-2W)

Mounting Style

Surface mount

Number of terminal

2

Configuration

Bidirectional

# of protection line

1

VRWM [V]

5

VBR (Min.) [V]

8

Tj[℃]

150

Capacitance [pF]

0.24

IR (Max.) [uA]

0.01

IPP 8x20us (Max.) [A]

6

VESDIEC61000-4-2 [kV]

15

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Bidirectional ESD Protection for 1 Line
  • Ultra-Low Capacitance: 0.24 pF (Typical)
  • Low ESD Clamping Voltage
  • IEC61000-4-2 Level 4 ESD Protection
  • Ultra-Low Leakage Current: 10 nA (Maximum)
  • Wettable Flank Package for Automated Optical Inspection (AOI)

Videos & Catalogs

 
Loading...
X

Most Viewed