ROHM Product Detail

ESDCAN24YPAFH
24V, 220W, Automotive Transient Voltage Suppressor

ESDCAN24YPAFH is a TVS Diode which is ideal for CAN-FD / CAN-XL, CAN, and FlexRay. This high surge resistance provide superior protection. This product complies with automotive qualified (AEC-Q101, AEC-Q006 Qualified).

Product Detail

 
Part Number | ESDCAN24YPAFHTRB
Status | Recommended
Package | DFN1010-3W (Wettable Flank)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN1010-3W

Mounting Style

Surface mount

Number of terminal

3

PPP @ 8/20us (Max.) [W]

220

Configuration

Bidirectional

# of protection line

2

VRWM [V]

24

VBR (Min.) [V]

25.5

VBR (Max.) [V]

30

Tj[℃]

150

Capacitance [pF]

3.5

IR (Max.) [uA]

0.1

VCL @ IPP 8/20us (Max.) [V]

35

IPP 8x20us (Max.) [A]

6

VESDIEC61000-4-2 [kV]

15

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x1.0 (t=0.45)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • 2-line ESD protection
  • Bi-directional ESD protection
  • ESD protection level ±15 kV (IEC61000-4-2; Contact)
  • Low capacitance; Ct = 3.5 pF
  • AEC-Q006 qualified
X

Most Viewed