ROHM Product Detail

ESD6V8ASAFH
5V, 180W, Automotive Transient Voltage Suppressor

ESD6V8ASAFH is a TVS Diode which is ideal for ESD Protection. This high surge resistance provide superior protection. This product complies with automotive qualified (AEC-Q101 Qualified).

Product Detail

 
Part Number | ESD6V8ASAFHT2RB
Status | Recommended
Package | DFN1006-2W (Wettable Flank)
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOD-882 (DFN1006-2W)

Mounting Style

Surface mount

Number of terminal

2

PPP @ 8/20us (Max.) [W]

180

Configuration

Bidirectional

# of protection line

1

VRWM [V]

5

VBR (Min.) [V]

7.2

VBR (Max.) [V]

8

Tj[℃]

150

Capacitance [pF]

30

IR (Max.) [uA]

0.1

VCL @ IPP 8/20us (Max.) [V]

20

IPP 8x20us (Max.) [A]

9.5

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type (DFN1006-2W)
  • Side wettable Flanks for automated optical solder inspection (AOI) Tin-plated 100% solderable side pads guarantees Min.125μm
X

Most Viewed