ROHM Product Detail

ESD36VFMFH (New)
30V, 130W, Bi-Directional, Automotive Transient Voltage Suppressor

ESD36VFMFH is a TVS diode which is ideal for ESD protection in electronic devices. This high surge resistance provide superior protection. This product complies with automotive qualified (AEC-Q101 Qualified).

Product Detail

 
Part Number | ESD36VFMFHT106
Status | Recommended
Package | UMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package(JEITA)

SC-70

Package Code

SOT-323

Mounting Style

Surface mount

Number of terminal

3

PPP @ 8/20us (Max.) [W]

130

Configuration

Bidirectional

# of protection line

2

VRWM [V]

30

VBR (Min.) [V]

34.96

VBR (Max.) [V]

38.64

Tj[℃]

150

Capacitance [pF]

4.5

IR (Max.) [uA]

0.1

VCL @ IPP 8/20us (Max.) [V]

60

IPP 8x20us (Max.) [A]

2.3

VESDIEC61000-4-2 [kV]

±25

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
X

Most Viewed