RB886CM
Detection Schottky Diode

DA228WMFH is a detection schottky diode with small mold package, suitable for high frequency detection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB886CMT2R
Status | Recommended
Package | VMN2M
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-923

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

5

IF[mA]

10

Forward Voltage VF[V]

0.35

IF @ Forward Voltage [mA]

1

Tj[°C]

150

Ct[pF]

0.8

VR @ Ct [V]

1

f @ Ct [MHz]

1

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

0.6x1 (t=0.4)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low capacitance
  • High Detection efficiency
X

Most Viewed