- Home
- Diodes
- Detection Schottky Diodes
- RB886CS
Not Recommended for New Designs
RB886CS
Detection Schottky Diode
Not Recommended for New Designs
RB886CS
Detection Schottky Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB886CS
Part Number |
|
|
---|---|---|
Ordering Part Number | RB886CST2RA | RB886CMT2R |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | VMN2 | VMN2M |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-923 | SOD-923 |
Package Size [mm] | 0.6x1 (t=0.4) | 0.6x1 (t=0.4) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
Reverse Voltage VR[V] | 5 | 5 |
IF[mA] | 10.0 | 10.0 |
Forward Voltage VF[V] | 0.35 | 0.35 |
IF @ Forward Voltage [mA] | 1.0 | 1.0 |
Tj[°C] | 125 | 150 |
Ct[pF] | 0.8 | 0.8 |
VR @ Ct [V] | 1 | 1 |
f @ Ct [MHz] | 1 | 1 |
Storage Temperature (Min.)[°C] | -40 | -40 |
Storage Temperature (Max.)[°C] | 125 | 125 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X