RB886ASAFH
5V, 10mA, DFN1006-2W, Automotive High Frequency Detection Schottky Diode

RB886ASAFH is a detection schottky diode with high detection efficiency and low capacitance (Ct=0.8pF) , suitable for high frequency detection. This product complies AEC-Q101 qualified.

Product Detail

 
Part Number | RB886ASAFHT2RB
Status | Recommended
Package | DFN1006-2W (Wettable Flank)
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-882

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

5

IF[mA]

10

Forward Voltage VF[V]

0.35

IF @ Forward Voltage [mA]

1

Tj[°C]

150

Ct[pF]

0.8

VR @ Ct [V]

1

f @ Ct [MHz]

1

Storage Temperature (Min.)[°C]

-50

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.40)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type (DFN1006-2W)
  • Side wettable Flanks for automated optical
    solder inspection(AOI)Tin-plated 100% solderable
    side pads guarantee Min.125um
  • Low capacitance
  • High Detection efficiency
X

Most Viewed