RB876WFH
5V, 10mA, Series Connection, Automotive High Frequency Detection Schottky Diode

RB876WFH is a detection schottky diode with high detection efficiency and low capacitance (Ct=0.8pF) , suitable for high frequency detection. This product complies AEC-Q101 qualified.

Product Detail

 
Part Number | RB876WFHTL
Status | Active
Package | EMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-416

Package(JEITA)

SC-75A

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

5

IF[mA]

10

Forward Voltage VF[V]

0.35

IF @ Forward Voltage [mA]

1

Tj[°C]

125

Ct[pF]

0.8

VR @ Ct [V]

1

f @ Ct [MHz]

1

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

1.6x1.6 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low capacitance
  • High Detection efficiency

Similar Products

 

Different Grade

RB876W   Grade| Standard StatusActive
X

Most Viewed