DAP236U
Band Switching Diode

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DAP236UT106
Status | Active
Package | UMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

A-Common

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

35

Tj[°C]

125

Ct[pF]

1.2

VR @ Ct [V]

6

f @ Ct [MHz]

1

rF[Ω]

0.9

IF @ rF [mA]

2

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.0x2.1 (t=1.0)

Find Similar

Features:

・Ultra-small mold type.(UMD3)
・High reliability.
X

Most Viewed