ROHM Product Detail
Last Time Buy
1SS390
Band Switching Diode
Last Time Buy
1SS390
Band Switching Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For 1SS390
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | 1SS390TE61 | 1SS390SMT2R |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | EMD2 | EMD2 |
| Unit Quantity | 3000 | 8000 |
| Minimum Packing Quantity | 3000 | 8000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-523 | SOD-523 |
| Package Size [mm] | 1.6x0.8 (t=0.7) | 1.6x0.8 (t=0.7) |
| JEITA Package | SC-79 | SC-79 |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| Reverse Voltage VR[V] | 35 | 35 |
| Tj[?] | 125 | 150 |
| Ct[pF] | 1.2 | 1.2 |
| VR @ Ct [V] | 6 | 6 |
| f @ Ct [MHz] | 1 | 1 |
| rF[O] | 0.9 | 0.9 |
| IF @ rF [mA] | 2 | 2 |
| f @ rF [MHz] | 100 | 100 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 125 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X