ROHM Product Detail

DAN235AMFH (New)
35V 1.2pF, EMD3, Cathode Common, Low rF Band Switching Diodes for Automotive (AEC-Q101 Qualified)

DAN235AMFH is a Band Switching diode with low rF, suitable for high frequency switching. This product complies with automotive qualified (AEC-Q101 Qualified).

Product Detail

 
Part Number | DAN235AMFHTL
Status | Recommended
Package | EMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

C-Common

Package Code

SOT-416

Package(JEITA)

SC-75A

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

35

Tj[℃]

150

Ct[pF]

1.2

VR @ Ct [V]

6

f @ Ct [MHz]

1

rF[Ω]

0.9

IF @ rF [mA]

2

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low rF
X

Most Viewed