ROHM Product Detail

1SS390SMFH
Band Switching Diodes (AEC-Q101 Qualified)

1SS390SMFH is a Band Switching diode with low rF, suitable for High frequency switching. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | 1SS390SMFHT2R
Status | Recommended
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

35

Tj[℃]

150

Ct[pF]

1.2

VR @ Ct [V]

6

f @ Ct [MHz]

1

rF[Ω]

0.9

IF @ rF [mA]

2

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x0.8 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low rF

Similar Products

 

Different Grade

1SS390SM   Grade| Standard Status|  Recommended

X

Most Viewed