ROHM Product Detail

BH2227FV
8bit 4ch D/A converter

The BH2227FV and BH2228FV ICs are 8bit R-2R-type D / A converters with 4 and 6 channels, respectively. Optimized circuitry allows two output voltages to be supplied (3V / 5V). Furthermore, the built-in RESET function ensures that the output voltage at all channels is Low during power up. A broad power supply voltage range is available (2.7V to 5.5V), providing design flexibility.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH2227FV-E2
Status | Active
Package | SSOP-B14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Resolution[bit]

8

Number of Channels

4

Update Rate[MHz]

10

Settling Time[µs]

100

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

I/F

SPI

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

・Compact package enabling adjacent placement
・Built-in RESET function
・High speed output response characteristics
・3-line serial interface
・Broad power supply voltage range: 2.7V to 5.5V
X

Most Viewed