ROHM Product Detail

BH2220FVM
8bit 3ch D/A converter

The BH2219FVM and BH2220FVM are 8bit R-2R-type D / A converters with 2 and 3 channels, respectively. A compact package allows adjacent placement, thereby eliminating deterioration of the D / A converter due to wire pattern. Furthermore, a built-in RESET function ensures that the output voltage at all channels is Low during power up. A broad power supply voltage range (2.7V to 5.5V) is available, providing design flexibility.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH2220FVM-TR
Status | Active
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Resolution[bit]

8

Number of Channels

3

Update Rate[MHz]

10

Settling Time[µs]

100

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

I/F

LD

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Find Similar

Features:

・Compact package enabling adjacent placement
・Built-in RESET function
・High speed output response characteristics
・3-line serial interface
・Broad power supply voltage range: 2.7V to 5.5V
X

Most Viewed