ROHM Product Detail

BD79700FVM-LB
D/A Converters 8bit 2ch Type

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BD79700FVM-LB is 8 bit R-2Rtype D/A converters with 2 channels. A compact package allows for adjacent placement to the adjustment target, thereby eliminating deterioration of the D/A converter due to the board wiring. A broad power supply voltage range (2.7V to 5.5V) is available, providing design flexibility.

Product Detail

 
Part Number | BD79700FVM-LBTR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 15 Years

Specifications:

Resolution[bit]

8

Number of Channels

2

Update Rate[MHz]

30

Settling Time[µs]

4.5

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

I/F

SPI

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x2.9 (t=0.9)

Find Similar

Features:

  • Compact Package Enabling Adjacent Placement
  • Built-in Initial Zero Hold Function
  • High Speed Output Response Characteristics
  • 3-line Serial Interface
X

Most Viewed