ROHM Product Detail

Last Time Buy BU2505FV
10bit 10ch D/A converter

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU2505FV-E2
Status | Last Time Buy
Package | SSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Resolution[bit]

10

Number of Channels

10

Update Rate[MHz]

10

Settling Time[µs]

20

Supply Voltage(Min.)[V]

4.5

Supply Voltage(Max.)[V]

5.5

I/F

LD

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.5x6.4 (t=1.45)

Features:

・Multi channels of R-2R type high performance 10bit D / A converter built in.
(BU2506FV : 8 channels, BU2505FV : 10 channels)
・Full swing output type buffer amplifier built in each channel output.
・Output of all channels can be fixed to lower standard voltage by Reset terminal.
・Digital input corresponds to TTL level input.
・Data input by 14bit 3-line serial data + reset signal. (address 4bit + data 10bit)
・Cascade connection available.
・Data 10bit, by Reserve terminal, LSB / MSB switchable.
・Compact package of 0.65mm pitch 20 pins. (SSOP-B20)
X

Most Viewed