ROHM Product Detail

BD79124MUF-C
Successive Approximation A/D Converter 12 bit, 8-channel, I²C Interface

The BD79124MUF-C is a general purpose, 12 bit 8-channel successive approximation A/D converter.

Product Detail

 
Part Number | BD79124MUF-CE2
Status | Recommended
Package | VQFN16FV3030 (Wettable Flank)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Resolution[bit]

12

Number of Channels

8

Sampling Rate (Max.)[MSPS]

0.14

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.25

I/F

I2C

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3.0x3.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Low Power Consumption
  • Small VQFN16FV3030 Package
  • 2-wire Serial Bus Interface (Supports up to 3.4 MHz)
  • Single-ended Inputs
  • Alert Function
X

Most Viewed