ROHM Product Detail

BD79112MUF-C (Under Development)
Signal Monitor Hub IC 32-channel,SPI Interface

The BD79112MUF-C is a signal monitor hub IC featuring a built-in 12-bit successive-approximation register ADC with a maximum sampling rate of 0.5 MSPS. The 32-Channel can each be configured as analog input, digital input, or digital output.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD79112MUF-CE2
Package | VQFN48FCV070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Specifications:

Resolution[bit]

12

Number of Channels

32

Sampling Rate (Max.)[MSPS]

0.5

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

I/F

SPI

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

7.0x7.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Maximum 0.5 MSPS Sampling Rate
  • Low Power Consumption
  • Compact VQFN48FCV070 Package
  • SPI/QSPI/MICROWIRE Compatible Serial Interface
  • 32-Channel Single-Ended Input
  • Straight Binary Output Format
  • Daisy-Chain Connection Support
  • CRC Function Include
  • GPIO Function Include
X

Most Viewed