ROHM Product Detail

BD79111MUF-C (Under Development)
Signal Monitor Hub IC 16-channel, SPI Interface

The BD79111MUF-C is a signal monitor hub IC featuring a built-in 12-bit successive-approximation register ADC with a maximum sampling rate: of 0.5 MSPS. The 16-Channel can each be configured as analog input, digital input,or digital output.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD79111MUF-CE2
Package | VQFN24FV4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Resolution[bit]

12

Number of Channels

16

Sampling Rate (Max.)[MSPS]

0.5

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

I/F

SPI

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x4.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Maximum 0.5 MSPS Sampling Rate
  • Low Power Consumption
  • Compact VQFN24FV4040 Package
  • SPI/QSPI/MICROWIRE Compatible Serial Interface
  • 16-Channel Single-Ended Input
  • Straight Binary Output Format
  • Daisy-Chain Connection Support
  • CRC Function Include
  • GPIO Function Include
X

Most Viewed