BD79104MUF-M (Under Development)
Successive Approximation A/D Converter 12bit, 0.5MSPS to 1MSPS, 8-channel, SPI Interface

The BD79104MUF-M is a general purpose, 12bit 8-channel successive approximation A/D converter. The sampling rate of BD79104MUF-M ranges from 0.5MSPS to 1MSPS.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD79104MUF-ME2
Package | VQFN16FV3030 (Wettable Flank)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Resolution[bit]

12

Number of Channels

8

Sampling Rate (Max.)[MSPS]

1

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.25

I/F

SPI

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3x3 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Maximum 1MSPS Sampling Rate
  • Low Power Consumption
  • Small VQFN16FV3030 Package
  • Serial Interface Compatible with
    SPI/QSPI/MICROWIRE
  • Single-ended Input
  • Output Code in Straight Binary Format
X

Most Viewed