ROHM Product Detail

BD79104FV-LA
Successive Approximation A/D Converter 12bit, 0.5MSPS to 1MSPS, 8-channel, SPI Interface

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. The BD79104FV-LA is a general purpose, 12bit 8-channel successive approximation A/D converter. The sampling rate of BD79104FV-LA ranges from 0.5MSPS to 1MSPS.

Product Detail

 
Part Number | BD79104FV-LAE2
Status | Recommended
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Resolution[bit]

12

Number of Channels

8

Sampling Rate (Max.)[MSPS]

1

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.25

I/F

SPI

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

  • Maximum 1MSPS Sampling Rate
  • Low Power Consumption
  • Small SSOP-B16 Package
  • Serial Interface Compatible with SPI/QSPI/MICROWIRE
  • Single-ended Input
  • Output Code in Straight Binary Format
X

Most Viewed