TCTOU1A225M8R-CB1 (Under Development)
Conductive polymer chip capacitors(Bottom surface electrode type : Large capacitance)

ROHM's chip tantalum capacitors (TCTO series), encapsulating the conductive polymer for cathode into bottom surface electrode structure, drastically lower the ESR.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | TCTOU1A225M8R-CB1
Package | TCTOU
Unit Quantity | 10000
Minimum Package Quantity | 10000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

U

Size[mm](inch)

1005(0402)

Case height [mm]

Max. 0.64

Rated voltage [V]

10.0

Capacitance at 120Hz [µF]

2.2

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

3.0

tanδ25°C at 120Hz [%] 25°C

30.0

ESR at 100kHz [mΩ]

1200.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

TBD

Operating Temperature[°C]

-55 to 105

Features:

  • Conductive polymer used at the cathode for ultra-low ESR.
  • Bottom electrode configuration results in the largest capacitance.
  • Compact, low profile, high capacitance contribute to smaller, thinner sets with greater functionality.
  • Conductive polymer has a self-healing function that prevents failure, resulting in safe, high reliability operation.

Design Resources

 

Documents

Packaging & Quality

Manufacturing Data